IESNA:LM-63-2002
[TEST]P1437530
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9B-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 9xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.75A 329.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36376.3
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5066.6 5097.6 4808.1 4239.4 3918.9 3887.9 3908.5 3991.3 4156.7 4373.8 4611.7 5097.6 6162.7 7465.5 8944.1 10391.8 11508.5 12377.0 
13431.7 14145.2 14527.8 14569.1 13710.9 12904.4 12211.6 10908.8 8241.0 5594.0 4466.9 2936.6 1065.0 568.7 382.6 206.8 144.8 82.7 0.0 
5066.6 5108.0 4818.5 4260.1 3939.6 3898.2 3929.2 4011.9 4167.0 4404.9 4653.0 5108.0 6173.0 7517.2 9068.2 10422.8 11611.9 12625.2 
13535.1 14269.3 14744.9 14775.9 13835.0 13028.5 12273.6 10950.1 8396.1 5769.7 4466.9 2946.9 1065.0 589.4 392.9 217.1 144.8 82.7 0.0 
5066.6 5097.6 4839.1 4342.8 3991.3 3939.6 3970.6 4063.6 4229.1 4487.6 4777.1 5190.7 6100.6 7506.9 9037.2 10567.5 11973.8 13152.5 
14279.6 15282.6 15851.3 16047.8 15809.9 14744.9 13835.0 12801.0 10091.9 6793.4 4818.5 3277.8 1437.3 692.8 465.3 310.2 237.8 134.4 0.0 
5066.6 5108.0 4890.8 4446.2 4094.7 4053.3 4063.6 4167.0 4363.5 4653.0 5045.9 5531.9 6193.7 7444.8 9016.5 10743.3 12325.3 13700.6 
15003.4 16130.5 16926.7 17433.3 17516.0 17371.3 16699.2 15489.4 14579.5 13111.2 10536.5 6690.0 2678.1 1106.4 682.4 444.6 320.5 
155.1 0.0 
5066.6 5128.7 4963.2 4684.0 4311.8 4239.4 4280.8 4404.9 4632.3 4994.2 5480.2 6090.3 6762.4 7703.3 9047.5 10764.0 12687.2 14434.7 
15747.9 16895.6 17753.9 18332.9 18787.9 19253.2 19429.0 19077.4 18498.4 17557.4 15324.0 10867.4 5749.1 2202.4 1065.0 568.7 320.5 
155.1 0.0 
5066.6 5118.3 5035.6 4901.2 4673.7 4549.6 4632.3 4849.5 5118.3 5490.6 6059.3 6803.8 7682.7 8561.6 9688.6 11208.6 13038.8 14827.6 
16347.6 17195.5 17846.9 18519.0 19222.2 20142.4 21042.0 21734.8 22055.3 22189.7 20473.3 15613.5 9295.7 3784.5 1457.9 682.4 330.9 
144.8 0.0 
5066.6 5159.7 5128.7 5139.0 5139.0 5128.7 5211.4 5469.9 5852.5 6379.8 7031.2 7858.4 8830.4 9988.5 11312.0 12842.3 14103.8 15303.3 
16337.3 17257.5 18126.1 18994.7 20194.1 21476.3 22582.7 22965.3 22076.0 20349.2 18208.8 14848.3 9047.5 3536.3 1137.4 548.0 237.8 
72.4 0.0 
5066.6 5149.3 5190.7 5294.1 5459.5 5676.7 6017.9 6369.5 6845.1 7424.2 8189.3 9171.6 10319.4 11694.6 13214.6 14827.6 16130.5 17050.7 
17826.2 18663.8 19759.8 21000.6 22148.4 22934.2 22158.7 20514.7 18508.7 15913.3 12015.1 6948.5 3319.2 1695.8 951.3 558.4 351.6 
124.1 0.0 
5066.6 5149.3 5252.7 5428.5 5697.4 6079.9 6586.6 7196.7 7930.8 8737.3 9688.6 10805.4 12108.2 13638.5 15375.7 16988.7 18270.9 19315.2 
20132.1 21259.1 22737.8 24175.0 25012.6 24361.2 22675.7 20824.9 18188.1 13855.7 8799.4 4570.3 2481.6 1406.2 951.3 672.1 392.9 155.1 
0.0 
5066.6 5139.0 5242.4 5469.9 5780.1 6204.0 6762.4 7393.1 8220.3 9037.2 10050.5 11229.3 12697.6 14258.9 16130.5 17950.3 19563.4 21000.6 
22231.1 23720.1 25695.0 27277.1 28011.2 27101.3 24919.5 21910.6 17929.6 12521.8 6917.5 3526.0 1923.2 1199.4 806.5 548.0 341.2 175.8 
0.0 
5066.6 5097.6 5201.0 5438.9 5790.4 6245.4 6772.7 7506.9 8303.1 9182.0 10247.0 11446.4 12873.4 14424.4 16264.9 18157.1 19656.4 20959.3 
21972.6 23110.0 24547.3 25374.5 25302.1 23689.1 20928.3 17681.5 13907.4 9109.6 4880.5 2409.2 1457.9 909.9 610.1 351.6 237.8 103.4 0.0 
5066.6 5087.3 5170.0 5376.8 5687.0 6100.6 6607.3 7217.4 7982.5 8737.3 9605.9 10598.6 11736.0 13038.8 14517.4 16161.5 17660.8 18798.2 
19718.5 20680.1 21610.7 21838.2 21207.4 19129.1 16430.3 13442.1 10309.0 6669.3 3515.6 1819.8 1168.4 754.8 444.6 227.5 144.8 72.4 0.0 
5066.6 5056.3 5108.0 5252.7 5490.6 5821.4 6214.4 6669.3 7176.0 7744.7 8323.7 8985.5 9792.0 10691.6 11808.3 13090.5 14093.5 14900.0 
15220.6 15272.3 15148.2 14155.5 12273.6 9357.7 6638.3 4766.8 3422.6 2212.8 1292.5 847.9 568.7 382.6 237.8 124.1 62.0 20.7 0.0 
5066.6 4994.2 4921.9 4911.5 4932.2 5004.6 5077.0 5118.3 5170.0 5128.7 5004.6 4808.1 4663.4 4653.0 4890.8 5211.4 5263.1 4766.8 3980.9 
3246.8 2481.6 1819.8 1426.9 1137.4 920.3 744.5 579.0 434.3 320.5 237.8 175.8 124.1 82.7 41.4 10.3 10.3 0.0 
5066.6 4870.2 4653.0 4435.9 4229.1 4022.3 3753.4 3298.5 2719.4 2212.8 1995.6 2006.0 2140.4 2357.5 2523.0 2481.6 2119.7 1644.1 1220.1 982.3 
868.6 806.5 723.8 620.4 506.7 423.9 341.2 299.9 258.5 227.5 186.1 155.1 103.4 41.4 10.3 0.0 0.0 
5066.6 4808.1 4425.5 4011.9 3598.3 3091.7 2409.2 1757.8 1489.0 1437.3 1426.9 1426.9 1447.6 1478.6 1395.9 1127.1 847.9 713.5 630.7 558.4 517.0 
475.6 434.3 392.9 361.9 341.2 310.2 237.8 175.8 134.4 82.7 51.7 20.7 10.3 0.0 0.0 0.0 
5066.6 4725.4 4208.4 3639.7 2998.6 2254.1 1561.3 1344.2 1292.5 1230.5 1178.8 1137.4 1096.0 1034.0 899.6 713.5 610.1 517.0 444.6 403.3 361.9 
341.2 310.2 299.9 268.8 237.8 206.8 175.8 134.4 93.1 72.4 41.4 20.7 0.0 0.0 0.0 0.0 
5066.6 4653.0 3991.3 3319.2 2533.3 1664.7 1354.5 1271.8 1209.8 1137.4 1065.0 972.0 889.2 796.2 682.4 589.4 506.7 434.3 382.6 351.6 320.5 299.9 
279.2 258.5 237.8 217.1 186.1 144.8 124.1 103.4 72.4 41.4 10.3 0.0 0.0 0.0 0.0 
5066.6 4560.0 3867.2 3040.0 2130.1 1426.9 1302.8 1240.8 1168.4 1096.0 1003.0 889.2 785.8 682.4 589.4 517.0 455.0 392.9 361.9 330.9 299.9 279.2 258.5 
237.8 206.8 186.1 155.1 124.1 103.4 82.7 51.7 20.7 0.0 0.0 0.0 0.0 0.0 
5066.6 4539.3 3763.8 2895.2 1840.5 1364.9 1292.5 1230.5 1158.1 1075.4 972.0 868.6 754.8 651.4 558.4 486.0 434.3 382.6 341.2 310.2 279.2 258.5 227.5 
206.8 186.1 144.8 113.7 103.4 82.7 62.0 31.0 10.3 0.0 0.0 0.0 0.0 0.0 
5066.6 4528.9 3712.1 2771.1 1706.1 1354.5 1282.2 1220.1 1158.1 1075.4 961.6 847.9 734.1 641.1 558.4 496.3 444.6 403.3 351.6 310.2 268.8 248.2 217.1 
196.5 165.4 113.7 82.7 72.4 51.7 31.0 20.7 0.0 0.0 0.0 0.0 0.0 0.0 
5066.6 4487.6 3701.7 2781.5 1695.8 1344.2 1282.2 1220.1 1147.7 1065.0 961.6 847.9 744.5 651.4 568.7 506.7 455.0 403.3 351.6 310.2 268.8 248.2 217.1 
196.5 165.4 113.7 82.7 62.0 51.7 31.0 10.3 0.0 0.0 0.0 0.0 0.0 0.0 
